Image for illustrative purpose only

DCM.65.160.AZ

Form & Material

Shell style / Model id
DCM - Insert conical nut tightening tool - Torque (Nm) 1.5
Housing material
Stainless steel
Weight
35.11 g

Environment

Environmental sealing (IP rating)
No IP rating
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.