Image for illustrative purpose only

EGG.2G.318.CLL

Number of contacts Low Voltage
18
Socket / Receptacle
Socket / Receptacle - Fixed Panel Front Mounted
Locking system
Push-pull
Size
2G

Electrical Configuration

Number of contacts Low Voltage
18
Contact Termination Low voltage
Solder
Insert configuration value
2G.318 - 18 Low Voltage
Insulator
L: PEEK (UL 94 / V-0/1.5)
Rated current
5.5 A
Vtest (contact-contact)
1400 V (AC), 2000 V (DC)
Vtest (contact-shell)
1400 V (AC), 2000 V (DC)

Form & Material

Shell style / Model id
EGG - Fixed receptacle, nut fixing
Socket / Receptacle
Fixed Panel Front Mounted
Housing material
Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
Locking system
Push-pull
Keying
G: 1 key (alpha=0, plug: male contacts, receptacle: female contacts)
Weight
11.56 g

Environment

Environmental sealing (IP rating)
IP50
Endurance
500 mating cycles
Salt Spray Corrosion
>1000 hr

Technical plans

https://web.lemo.com/img/Illustrations/2g/types/2_318_f.gif
https://web.lemo.com/img/Illustrations/2g/models/egg.gif
https://web.lemo.com/img/Illustrations/2g/keys/g.gif
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.