Image for illustrative purpose only

EGA.0R.317.GLN

Number of contacts Low Voltage
17
Socket / Receptacle
Socket / Receptacle - Fixed Panel Front Mounted
Locking system
Push-pull
Size
0R

Electrical Configuration

Number of contacts Low Voltage
17
Contact Termination Low voltage
PCB - Straight
Insert configuration value
0R.317 - 17 low voltage
Insulator
L: PEEK (UL 94 / V-0/1.5)
Rated current
2 A
Contact Dia.
0.7

Form & Material

Shell style / Model id
EGG - Fixed receptacle, key (G) or key (A)
Socket / Receptacle
Fixed Panel Front Mounted
Housing material
Crastin® PBT (Polybutylene terephthalate), grey
Locking system
Push-pull
Keying
3 keys (alpha=42,gamma=30, plug: male contacts, receptacle: female contacts)
Weight
5.09 g

Environment

Environmental sealing (IP rating)
IP50

Technical plans

https://web.lemo.com/img/Illustrations/nopic/fpo_type_f.gif
https://web.lemo.com/img/Illustrations/r/models/egg_0R.gif
https://web.lemo.com/img/Illustrations/r/keys/a.gif

Dimensions

A B L M
mm. 24.5 9 14 12
in. 0.96 0.35 0.55 0.47
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.