Exciting news: Explore LEMO’s new webshop and enjoy free express delivery for orders over 75€.
Select "See products available for online purchase" on the Product Finder and discover your exclusive selection.

Y - High Voltage Unipole

Single contact high voltage connectors in high grade materials
Y - High Voltage Unipole
High voltage requirements (5-50 kV DC)
Push-Pull latching system
Optional safety locking device
Main Features
High voltage requirements (5-50 kV DC)
Push-Pull latching system
Optional safety locking device
Reliable High quality and performance interconnect solutions
Modular and custom made complete solutions
Worldwide presence with local experts, stock management and cable assembly everywhere

Form & Material

Environment
Broad metallic high quality circular connector range for high voltage requirements (5-50 kVDC)
Latching system
Push-Pull latching system enabling simple/quick yet safe and reliable frequent connect and disconnect
Construction
Field proven solid & compact construction, available with safety switch
Ergonomy
Ergonomic design thanks to patented chocolate pattern
Model and size
Various sizes and models including miniature, watertight and vaccumtight models

Electrical configurations

Insert configurations
Large selection of high voltage insert configurations
Screening
360° screening for full EMC shielding
SUPREME
Use the table to compare the 3 main series within the SUPREME connector family and to identify the connector(s) best adapted to your specific requirements.
N - Nuclear Stainless Steel

N - Nuclear Stainless Steel

See more details
W - Underwater

W - Underwater

See more details
Y - High Voltage Unipole

Y - High Voltage Unipole

See more details
Description Description Flawless performances in highly regulated environments such as nuclear hot cells Description High water pressure screw locking connectors designed for demanding marine and underwater applications Description Single contact high voltage connectors in high grade materials
Locking Locking Push-Pull telemanipulator Locking Screw locking Locking Push-Pull
Size Size 4 sizes from ø 22.0 to ø 45.0 mm (plugs) Size 6 sizes from ø 17.2 to 50.0 mm (plugs) Size 3 sizes from Ø 13.0 to 47.0 mm (plugs)
Keying Keying 2 keyway Keying 4 keyway Keying No keyway (unipole)
Shell Types Shell Types Special shell design​ Shell Types Over 9 shell styles Shell Types Over 19 shell styles
Shell Material Shell Material Stainless steel Shell Material Stainless steel or Brass Shell Material Brass
Plating Plating - Plating Chrome on brass version Plating Chrome
Cable Diameter Cable Diameter 6.1 to 30.0 mm Cable Diameter 1 to 23.5 mm Cable Diameter 1.2 to 31.3 mm
NB of contact NB of contact 2 to 64 NB of contact 1 to 64 NB of contact 1
AWG AWG 8 to 32 AWG 8 to 32 AWG 2 to 21
Contact types Contact types Multipole • Coax Contact types Multipole • Coax • Fibre • Fluidic Contact types High Voltage
Contact Termination Contact Termination Solder / Crimp Contact Termination Solder / Crimp / Print (PCB) Contact Termination Solder
Test Voltage Test Voltage up to 5 kV DC Test Voltage up to 5 kV DC Test Voltage up to 50 kV DC
Sealing Level Sealing Level IP66 Sealing Level IP68, 30 bars Sealing Level IP50
Temperature Range Temperature Range -40°C to 160°C Temperature Range -20°C to 200°C Temperature Range -55°C to 230°C
Mating Cycles Mating Cycles > 5000 Mating Cycles > 1000 Mating Cycles > 1000
Y - High Voltage Unipole

Designed for high voltage applications, Y series single contact, self-latching, connectors have a test voltage from 5 to 50 kV DC and offer thus an extremely favourable size/voltage ratio. The Push-Pull latching system enables rapid, safe and reliable connection/disconnection and a version with a microswitch is available to prevent power from being turned on before the plug is mated. Various sizes, watertight and vacuum-tight models are available. Suitable for applications in the nuclear research, automative, test and measurement, defence and aerospace sectors.

Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.