E - Outdoor Stepped Insert

- Outdoor/exposed environments (IP68)
- Push-Pull self latching system
- 7 sizes
- Stepped insert
- S-series inserts
Description | Description LEMO original Push-Pull solution for protected environments | Description LEMO original Push-Pull solution for outdoor environments | Description LEMO original miniature Push-Pull solution for outdoor environements | Description LEMO original Push-Pull solution with unmatched mating ergonomy | Description LEMO original Push-Pull solution for outdoor environments with unmatched mating ergonomy |
Locking | Locking Push-Pull | Locking Push-Pull | Locking Push-Pull | Locking Push-Pull | Locking Push-Pull |
Size | Size 8 sizes from ø 6.4 to ø 35.0 mm (plugs) | Size 6 sizes from ø 11.0 to ø 38.0 mm (plugs) | Size 5 sizes from ø 7.0 to ø 18.8 mm (plugs) | Size 8 sizes from ø 6.4 to ø 46.0 mm (plugs) | Size 7 sizes from ø 11.0 to ø 47.0 mm (plugs) |
Keying | Keying 13 keyway options | Keying 9 keyway options | Keying 5 keyway options | Keying 1 (stepped inserts) | Keying 1 (stepped inserts) |
Shell Types | Shell Types Over 60 shell styles | Shell Types Over 28 shell styles | Shell Types Over 14 shell styles | Shell Types Over 50 shell styles | Shell Types Over 22 shell styles |
Shell Material | Shell Material Brass | Shell Material Brass | Shell Material Brass | Shell Material Brass | Shell Material Brass |
Plating | Plating Chrome | Plating Chrome | Plating Chrome | Plating Chrome | Plating Chrome |
Cable Diameter | Cable Diameter 1.4 to 25 mm | Cable Diameter 1.0 to 23.5 mm | Cable Diameter 2.4 to 15 mm | Cable Diameter 1.3 to 30 mm | Cable Diameter 1.0 to 30 mm |
NB of contact | NB of contact 2 to 64 | NB of contact 2 to 64 | NB of contact 2 to 32 | NB of contact 1 to 106 | NB of contact 1 to 106 |
AWG | AWG 8 to 32 | AWG 8 to 32 | AWG 12 to 32 | AWG 0 to 32 | AWG 0 to 32 |
Contact types | Contact types Multipole • Coax • Fibre Optic • Fluidic High Voltage • Mixed • Thermocouple | Contact types Multipole • Coax • Fibre Optic • Fluidic High Voltage • Mixed • Thermocouple | Contact types Multipole • Coax • Fibre Optic • Fluidic High Voltage • Mixed • Thermocouple | Contact types Unipole • Multipole • Coax • Fibre Optic • Fluidic • Mixed • Thermocouple | Contact types Unipole • Multipole • Coax • Fibre Optic Fluidic • Mixed • Thermocouple |
Contact Termination | Contact Termination Solder / Crimp / Print (PCB) | Contact Termination Solder / Crimp / Print (PCB) | Contact Termination Solder / Crimp / Print (PCB) | Contact Termination Solder / Crimp / Print (PCB) | Contact Termination Solder / Crimp / Print (PCB) |
Data Protocols | Data Protocols USB 2.0 / USB 3.1 / Eth Cat6a | Data Protocols USB 2.0 / USB 3.1 / Eth Cat6a | Data Protocols USB 2.0 / USB 3.1 / Eth Cat6a | Data Protocols - | Data Protocols - |
Sealing Level | Sealing Level IP50 / hermetic sockets | Sealing Level IP68 / hermetic sockets | Sealing Level IP68 / hermetic sockets | Sealing Level IP50 / hermetic sockets | Sealing Level IP68 / hermetic sockets |
Temperature Range | Temperature Range -55°C to 250°C | Temperature Range -55°C to 200°C | Temperature Range -55°C to 200°C | Temperature Range -55°C to 250°C | Temperature Range -55°C to 200°C |
Mating Cycles | Mating Cycles > 5000 | Mating Cycles > 5000 | Mating Cycles > 3000 | Mating Cycles > 5000 | Mating Cycles > 5000 |
For use in a broad range of demanding and harsh environments, the E series offers a watertight (IP68) verion of the origninal ergonomic self-latching Push-Pull system. The stepped inserts provide and easy alignment and allow for blind mating. Compatible with the S series inserts, it offers the same broad choice of high-density low voltage, high voltage, high power, coaxial, triaxial, thermocouple and hybrid options in various sizes and models.

- Socket / Receptacle
- Fixed Panel Rear Mounted
- Nb of contacts
- 18
- Termination
- Solder
- Wire Size/AWG
- 30 - 22
- Jacket cable outside diameter [mm]
- 2.60 - 22.60 mm

- Plug
- Straight
- Nb of contacts
- 4
- Termination
- Solder
- Wire Size/AWG
- 32 - 24
- Jacket cable outside diameter [mm]
- 4.60 - 5.00 mm

- Plug
- Straight
- Nb of contacts
- 4
- Termination
- Solder
- Wire Size/AWG
- 32 - 24
- Jacket cable outside diameter [mm]
- 3.60 - 4.00 mm

- Plug
- Straight
- Nb of contacts
- 4
- Termination
- Solder
- Wire Size/AWG
- 32 - 24
- Jacket cable outside diameter [mm]
- 3.10 - 3.50 mm

- Plug
- Straight
- Nb of contacts
- 4
- Termination
- Solder
- Wire Size/AWG
- 32 - 24
- Jacket cable outside diameter [mm]
- 1.60 - 2.00 mm

- Plug
- Straight
- Nb of contacts
- 4
- Termination
- Solder
- Wire Size/AWG
- 32 - 24
- Jacket cable outside diameter [mm]
- 1.00 - 1.20 mm

- Plug
- Straight
- Nb of contacts
- 3
- Termination
- Solder
- Wire Size/AWG
- 32 - 24
- Jacket cable outside diameter [mm]
- 4.60 - 5.00 mm

- Plug
- Straight
- Nb of contacts
- 3
- Termination
- Solder
- Wire Size/AWG
- 32 - 24
- Jacket cable outside diameter [mm]
- 4.10 - 4.50 mm

- Plug
- Straight
- Nb of contacts
- 3
- Termination
- Solder
- Wire Size/AWG
- 32 - 24
- Jacket cable outside diameter [mm]
- 3.60 - 4.00 mm

- Plug
- Straight
- Nb of contacts
- 3
- Termination
- Solder
- Wire Size/AWG
- 32 - 24
- Jacket cable outside diameter [mm]
- 3.10 - 3.50 mm

- Plug
- Straight
- Nb of contacts
- 3
- Termination
- Solder
- Wire Size/AWG
- 32 - 24
- Jacket cable outside diameter [mm]
- 2.60 - 3.00 mm

- Plug
- Straight
- Nb of contacts
- 3
- Termination
- Solder
- Wire Size/AWG
- 32 - 24
- Jacket cable outside diameter [mm]
- 1.60 - 2.00 mm

- Plug
- Straight
- Nb of contacts
- 2
- Termination
- Solder
- Wire Size/AWG
- 30 - 22
- Jacket cable outside diameter [mm]
- 4.60 - 5.00 mm

- Plug
- Straight
- Nb of contacts
- 2
- Termination
- Solder
- Wire Size/AWG
- 30 - 22
- Jacket cable outside diameter [mm]
- 1.60 - 2.00 mm

- Plug
- Straight
- Nb of contacts
- 2
- Termination
- Solder
- Wire Size/AWG
- 30 - 22
- Jacket cable outside diameter [mm]
- 1.00 - 1.20 mm

Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.