Exciting news: Explore LEMO’s new webshop and enjoy free express delivery for orders over 75€.
Select "See products available for online purchase" on the Product Finder and discover your exclusive selection.

Image for illustrative purpose only
Number of contacts Low Voltage
3
Gender
Reverse Gender
Socket / Receptacle
Socket / Receptacle - Fixed Panel Rear Mounted
Locking system
Push-pull
Size
1F
LEMO Certified
Free Returns
Free shipping on orders over €75
Secured payment
Delivery within 3 open days

Electrical Configuration

Number of contacts Low Voltage
3
Contact Termination Low voltage
PCB - Straight
Insert configuration value
1F.303 - 3 Low Voltage
Insulator
L: PEEK (UL 94 / V-0/1.5)
Rated current
12 A
Vtest (contact-contact)
1600 V (AC), 2250 V (DC)
Vtest (contact-shell)
1850 V (AC), 2600 V (DC)
Contact Dia.
1.3
Gender
Reverse Gender

Form & Material

Shell style / Model id
HE - Fixed receptacle, nut fixing, for printed circuit (back panel mounting)
Socket / Receptacle
Fixed Panel Rear Mounted
Housing material
Aluminium (nickel plated [SAE AMS QQ N 290], anthracite color) shell and nut, other pieces bronze/brass
Locking system
Push-pull
Keying
3 keys (beta=160, gamma=40, plug: female contacts, receptacle: male contacts)
Colour
Grey
Variant
Watertight unmated (connector to device)

Environment

Technical domain
Motorsport, Security and Defence
Environmental sealing (IP rating)
IP68
Endurance
1000 mating cycles
Temperature range
-15°C / +100°C
Climatical Category
15/200/21 (Aluminium shell)
Humidity (max)
<=95% [at 60 deg C /140 F]
Shock Resistance
100 g [ 6 ms]
Vibration
15 g [10 Hz - 2000 Hz]
Pressure
5 bars
Salt Spray Corrosion
max. 48 hr

Technical plans

https://web.lemo.com/img/Illustrations/f/types/1_303_m.gif
https://web.lemo.com/img/Illustrations/f/models/he_pcb.gif
https://web.lemo.com/img/Illustrations/f/keys/t_1.gif

Dimensions

A B e E H L M P S1 S2 X
mm. 17 17 M13x0.75 3 7.62 21.5 3.2 14.5 11.5 14 17.5
in. 0.67 0.67 0.12 0.3 0.85 0.13 0.57 0.45 0.55 0.69

CAD

F - Rugged Push-Pull
F - Rugged Push-Pull
Harsh environments (IP67)
Push-Pull latching system
Strong resistance to shocks and vibrations
Multi-Keying system with color coding
Light & compact construction
Stealth Anthracite coating
Main Features
Harsh environments (IP67)
Push-Pull latching system
Strong resistance to shocks and vibrations
Multi-Keying system with color coding
Light & compact construction
Stealth Anthracite coating
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.