Multi concentric contact connector

Multi concentric contact connector for rotation application such as drilling systems and turret.

4 to 10 concentric contacts within size 2S to 5S.

S Series Concentric

Main Features

  • Push-Pull self-latching
  • Up to 10000 rotation cycles ( low speed)
  • Shell styles based on the S and B series
  • Temp. range -55°C to 250°C
  • Shielding:
    > 75dB at 10Mhz
    > 40dB at 1 Ghz 
  • Solder contacts
  • IP50
  • For cable ø 3.2 to 23.6 mm

Product Finder
product finder

Discover your

perfect match

Explore LEMO's extensive product line and find the perfect product to suit your needs with our Product Finder tool. Our seamless search experience makes it easy to find exactly what you're looking for.

Find the ideal solution