CONNECTED magazine n°21
Giant collider to reveal the secrets of the universe
CERN, celebrating its 70th anniversary this year, has revealed new details about its giant particle accelerator project. The Future Circular Collider promises a decisive leap forward in our knowledge of matter.
Key to the skies
Mission data for air operations is becoming increasingly extensive and sensitive. A startup has developed a new solution “Engineered in Switzerland”, for simple and easy data transfer: the fastest, most robust USB flash drive on the market, with the largest storage capacity
One connector, infinite possibilities
Up until now, a custom connector meant a tailor-made development project. Not anymore. LEMO has designed a brand-new modular connector, which includesa compact, high-density PCB intelligent module - a new progressive modular concept. Ready to launch the first model integrating all the innovative features, the REDEL MP.
Seven decades with LEMO
CERN is a unique scientific instrument. An instrument covering over 620 hectares, hosting 700 buildings (439,000m2 surface area) and more than 65 tunnels. All of it studded with a multitude of devices of all sizes. Can you imagine the number of connectors and the mileage of cables required to link it all? Neither can we.
Indistinguishable from magic
The digitisation of the world relies on increasingly unbelievable performances. In the extraordinary production chain that makes it possible, every link becomes crucial. The new sapphire capacitance diaphragm gauge designed by Azbil is a perfect example.
A milestone in non-destructive testing
A Quebec-based company, Pragma has become a technological leader in non-destructive evaluation, adopted by automotive and space industry giants. Its PragmaFlex brings about further innovation, being the first NDE instrument designed with industry 4.0 in mind.