CONNECTED magazine n°11

Introducing the new free cable socket for the REDEL MP Series
LEMO is proud to expand its revolutionary REDEL MP Series with the launch of a new Free Cable Socket, delivering even greater flexibility and connectivity options.

LEMO Group warmly welcomes his newly appointed CEO, Farhad Kashani
As we embark on a new year, we warmly welcome our newly appointed LEMO Group CEO, Farhad Kashani, who has recently relocated to LEMO’s HQ in Switzerland.

M Series update: Enhanced coaxial contacts for expanded frequency ranges
We’re pleased to announce significant updates to our M Series offering, providing you with even greater flexibility and performance for your applications

VoidSense - Enhancing Reliability in Railway Track Monitoring
VoidSense uses a linear sensor which is clamped to the body of the device, and this connects to the device via a short length of screened cable and a connector, which was initially an M12-type industrial connector, but these were fiddly, difficult to confirm a positive connection and potentially open to manufacturing issues with screw terminal connections.

LEMO appoints Farhad Kashani as New CEO
In a strategic step forward, LEMO proudly announces the appointment of Farhad Kashani as our new Chief Executive Officer, effective January 1, 2025.

New REDEL 2P High Voltage configurations
LEMO is proud to announce the launch of its latest innovation in high voltage connectors featuring a patent-pending design capable of delivering up to 5kV with up to 34 contacts in a remarkably compact Ø 18 mm body.