Image for illustrative purpose only

PGZ.1D.694.CNAD42Z

Locking system
Push-pull
Jacket cable outside diameter [mm]
3.10 - 4.00 mm
Size
1D

Electrical Configuration

Nb of contacts Quadrax
1
Contact Termination Quadrax
Solder
Insert configuration value
1D.694 - 1 Quadrax
Insulator
N: PBT
Rated current
0.5 A
Vtest (contact-contact)
420 V (AC), 600 V (DC)
Vtest (contact-shell)
420 V (AC), 600 V (DC)

Form & Material

Housing material
Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
Locking system
Push-pull
Variant
Nut for fitting a bend relief

Environment

Technical domain
Security and Defence, Transportation, Aerospace and UAV
Environmental sealing (IP rating)
IP50
Endurance
1000 mating cycles
Temperature range
-40°C / +120°C
Insulating res.
10e11 Ohms
Shielding (min)
70dB (10 MHz)
Salt Spray Corrosion
>1000 hr

Cable fixation

Cable termination protection
Standard back nut (no additional protection)
Jacket cable outside diameter [mm]
3.10 - 4.00 mm

Technical plans

https://web.lemo.com/img/Illustrations/1d/types/1_694_f.gif
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.