Image for illustrative purpose only
Number of contacts Low Voltage
2
Number of contacts High Voltage
2
Nb of contacts Fiber optic
2
Wire Size/AWG
24 - 20
Plug
Plug - Straight
Locking system
Push-pull
Jacket cable outside diameter [mm]
8.90 - 9.50 mm
Size
3K

Electrical Configuration

Number of contacts Low Voltage
2
Contact Termination Low voltage
Crimp
Number of contacts High Voltage
2
Contact Termination High voltage
Crimp
Nb of contacts Fiber optic
2
Insert configuration value
3K.93C - 2 FO Type F2, 2 HV + 2 LV
Insulator
L: PEEK (UL 94 / V-0/1.5)
Rated current
10 A
Fiber Optic Contact
Type F2
Vtest power/signal (AC)
2250V , 1000V
Working voltage power/signal(AC)
600V , 42V
Cable type
SMPTE 311M or EBU R100
Wire Size/AWG
24 - 20

Form & Material

Shell style / Model id
FU - Straight plug, cable collet adapter and long shell for fitting a bend relief with cap (with enhanced screen efficiency)
Plug
Straight
Housing material
Stainless steel shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
Locking system
Push-pull
Keying
5 keys (alpha=95, beta=115, gamma=20, delta=30, plug: female LV, male HV, female FO contacts)
Colour
Grey
Weight
105.84 g

Environment

Environmental sealing (IP rating)
IP68
Endurance
20000 mating cycles
Temperature range
-40°C / +80°C
Climatical Category
50/175/21
Humidity (max)
<=95% [at 60 deg C /140 F]
Shielding (min)
95 dB (10 MHz)
Shielding (min)
80 dB (1 GHz)
Shock Resistance
100 g [ 6 ms]
Vibration
15 g [10 Hz - 2000 Hz]

Cable fixation

Cable termination protection
Standard back nut (no additional protection)
Fixation type
Cable collet
Jacket cable outside diameter [mm]
8.90 - 9.50 mm
3K.93C.Y - SMPTE Hybrid
3K.93C.Y - SMPTE Hybrid
Digital HDTV cameras in outdoor environments (IP68)
Conforms to ARIB, SMPTE & EBU standards
Push-Pull latching system
Robust construction
Main Features
Digital HDTV cameras in outdoor environments (IP68)
Conforms to ARIB, SMPTE & EBU standards
Push-Pull latching system
Robust construction
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.