Image for illustrative purpose only
Number of contacts Low Voltage
14
Wire Size/AWG
34 - 28
Gender
Standard
Socket / Receptacle
Socket / Receptacle - Fixed Panel Rear Mounted
Locking system
Push-pull
Jacket cable outside diameter [mm]
1.00 - 10.60 mm
Size
1T

Electrical Configuration

Number of contacts Low Voltage
14
Contact Termination Low voltage
Solder
R (max)
8.7 mOhm
Insert configuration value
T.314 - 14 Low Voltage
Insulator
L: PEEK (UL 94 / V-0/1.5)
Rated current
2 A
Vtest (contact-contact)
1.1 kV (DC)
Vtest (contact-shell)
1.7 kV (DC)
Max. Solid Conductor
0.09 mm^2 (AWG 28)
Max. Stranded Conductor
0.09 mm^2 (AWG 28)
Bucket Dia.
0.45 mm (0.018in)
Contact Dia.
0.5 mm (0.02in)
Wire Size/AWG
34 - 28
Gender
Standard

Form & Material

Shell style / Model id
HE - Fixed socket, nut fixing, watertight or vacuumtight, back panel mounting
Socket / Receptacle
Fixed Panel Rear Mounted
Housing material
Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
Locking system
Push-pull
Keying
G: 1 key (alpha=0, plug: male contacts, receptacle: female contacts)
Colour
Grey
Variant
Watertight unmated (connector to device)
Weight
20.38 g

Environment

Technical domain
Energy and Industrial, Test and Measurement
Environmental sealing (IP rating)
IP68
Endurance
>3000 mating cycles
Temperature range
-20°C / +80°C
Climatical Category
50/175/21
Humidity (max)
<=95% [at 60 deg C /140 F]
Resistance to vibration
15 g [10 Hz - 2000 Hz]
Shock Resistance
100 g [ 6 ms]
Salt Spray Corrosion
>1000 hr

Cable fixation

Jacket cable outside diameter [mm]
1.00 - 10.60 mm

Technical plans

https://web.lemo.com/img/Illustrations/t/types/314_f.gif
https://web.lemo.com/img/Illustrations/t/models/heg.gif
https://web.lemo.com/img/Illustrations/b/keys/g.gif

Dimensions

A e E L N B P S1
mm. 15.5 M12x1.0 6.5 26 21.5 16 10 10.5
in. 0.61 0.26 1.02 0.85 0.63 0.39 0.41
T - Small Outdoor keyed
T - Small Outdoor keyed
IP68
Push-Pull & Break Away Latching system
Robust Multi-Keying system
Miniature design
Main Features
IP68
Push-Pull & Break Away Latching system
Robust Multi-Keying system
Miniature design
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.