
- Home
- Solutions
- ORIGINALS
- T - Small Outdoor keyed
- FGL.3T.304.CYPC70
Electrical Configuration
- Number of contacts Low Voltage
- 4
- Contact Termination Low voltage
- Crimp
- R (max)
- 3.3 mOhm
- Insert configuration value
- T.304 - 4 Low Voltage
- Insulator
- Y: PEEK for crimp contacts
- Rated current
- 17 A
- Vtest (contact-contact)
- 3.4 kV (DC)
- Vtest (contact-shell)
- 2.5 kV (DC)
- Contact retention
- 65 N
- Max. Conductor
- 1.5 mm^2 (AWG 14)
- Min. Conductor
- 1 mm^2 (AWG 18)
- Bucket Dia.
- 1.9 mm (0.075in)
- Contact Dia.
- 2 mm (0.079in)
- Wire Size/AWG
- 18 - 14
- Gender
- Reverse Gender
Form & Material
- Shell style / Model id
- FG - Straight plug, cable collet
- Plug
- Straight
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Push-pull
- Keying
- L: 2 keys (gamma=70, plug: female contacts, receptacle: male contacts)
- Colour
- Grey
Environment
- Environmental sealing (IP rating)
- IP68
- Endurance
- >3000 mating cycles
- Temperature range
- -55°C / +200°C (max. temperature valid for short periods of use.)
- Climatical Category
- 50/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Resistance to vibration
- 15 g [10 Hz - 2000 Hz]
- Shock Resistance
- 100 g [ 6 ms]
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
- Fixation type
- Cable collet
- Jacket cable outside diameter [mm]
- 6.60 - 7.00 mm
Technical plans



Dimensions
A | L | M | S1 | S2 | |
---|---|---|---|---|---|
mm. | 18.8 | 64 | 49 | 16 | 14 |
in. | 0.74 | 2.52 | 1.93 | 0.63 | 0.55 |
T - Small Outdoor keyed

Main Features
- IP68
- Push-Pull & Break Away Latching system
- Robust Multi-Keying system
- Miniature design

Cable assembly service
Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
Contact us

Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.