
- Home
- Solutions
- ORIGINALS
- T - Small Outdoor keyed
- EGG.2T.314.CNL
Electrical Configuration
- Number of contacts Low Voltage
- 14
- Contact Termination Low voltage
- Solder
- R (max)
- 6.1 mOhm
- Insert configuration value
- T.314 - 14 Low Voltage
- Insulator
- N: PBT (discontinued)
- Rated current
- 6.5 A
- Vtest (contact-contact)
- 1.7 kV (DC)
- Vtest (contact-shell)
- 2 kV (DC)
- Max. Solid Conductor
- 0.34 mm^2 (AWG 22)
- Max. Stranded Conductor
- 0.34 mm^2 (AWG 22)
- Bucket Dia.
- 0.8 mm (0.031in)
- Contact Dia.
- 0.7 mm (0.028in)
- Wire Size/AWG
- 24 - 24
- Gender
- Standard
Form & Material
- Shell style / Model id
- EG - Fixed receptacle, nut fixing
- Socket / Receptacle
- Fixed Panel Front Mounted
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Push-pull
- Keying
- G: 1 key (alpha=0, plug: male contacts, receptacle: female contacts)
- Colour
- Grey
Environment
- Technical domain
- Energy and Industrial, Test and Measurement
- Environmental sealing (IP rating)
- IP68
- Endurance
- >3000 mating cycles
- Temperature range
- -55°C / +200°C
- Climatical Category
- 50/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Resistance to vibration
- 15 g [10 Hz - 2000 Hz]
- Shock Resistance
- 100 g [ 6 ms]
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Jacket cable outside diameter [mm]
- 1.00 - 12.60 mm
Technical plans



Dimensions
A | B | e | E | L | M | N | S1 | S2 | |
---|---|---|---|---|---|---|---|---|---|
mm. | 18.5 | 19.6 | M15x1.0 | 13.5 | 23.6 | 1.8 | 24.6 | 13.5 | 17 |
in. | 0.73 | 0.77 | 0.53 | 0.93 | 0.07 | 0.97 | 0.53 | 0.67 |
T - Small Outdoor keyed

Main Features
- IP68
- Push-Pull & Break Away Latching system
- Robust Multi-Keying system
- Miniature design
Recommended

Cable assembly service
Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
Contact us

Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.