
- Home
- Solutions
- ORIGINALS
- S - Indoor Stepped Insert
- EPL.0S.250.DTN
Electrical Configuration
- Nb of contacts Coax
- 1
- Insert configuration value
- 0S.250 - 1 Coax (50 Ohm)
- Insulator
- T: PTFE
- Rated current
- 6 A
- OHM
- 50
- Test voltage (kV rms)
- 1.2
- Cable type
- RG 178 B/U, RG 196 A/U, RG 188 A/U, RG 316 B/U, RG 174 A/U, HF-2114, RG 122 /U
- Bucket Dia.
- 1 mm (0.04in)
- Contact Dia.
- 0.9 mm (0.04in)
Form & Material
- Shell style / Model id
- EPL - Elbow receptacle for printed circuit
- Socket / Receptacle
- Elbow
- Housing material
- Brass (gold plated [ISO 27874]) shell, collet nut, brass latch sleeve and mid pieces
- Locking system
- Push-pull
- Keying
- Circular, female
- Weight
- 4.89 g
Environment
- Technical domain
- Audio Video, Energy and Industrial, Semiconductor, Test and Measurement
- Environmental sealing (IP rating)
- IP50
- Endurance
- 5000 mating cycles
- Temperature range
- -55°C / +250°C (max. temperature valid for short periods of use.)
- Climatical Category
- 50/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 75 dB (10 MHz)
- Shielding (min)
- 40 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
Technical plans



Dimensions
A | D | H | I | K | L | N | |
---|---|---|---|---|---|---|---|
mm. | 8.8 | 16 | 12 | 9 | 7.7 | 22.7 | 9 |
in. | 0.35 | 0.63 | 0.47 | 0.35 | 0.3 | 0.89 | 0.35 |
CAD

- Stepped inserts
- 8 sizes
- Indoor/protected environments (IP50)
- Push-Pull self latching system
- Up to 106 contacts
Download 3D draw - Traceparts
Download 3D draw - PARTcommunity
For proprietary reasons, our customer models are simplified and show the external features only. The internal geometry is not depicted. These 3D models are for modeling and rendering purposes only. Please use the 2D pdf and/or catalog dimensions for design and inspection purposes. Also, we are using a generic part numbering scheme using "Z" in place of missing information on the model.


Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.