- Socket / Receptacle
- Fixed Panel Front Mounted
- Nb of contacts
- 2
- Termination
- Solder
- Wire Size/AWG
- 30 - 22
- Jacket cable outside diameter [mm]
- 1.00 - 12.60 mm
- Home
- Solutions
- ORIGINALS
- E - Outdoor Stepped Insert
- FFA.0E.302.CLAC25
Electrical Configuration
- Contact Termination Low voltage
- Solder
- R (max)
- 4.8 mOhm
- Insert configuration value
- 0E.302 - 2 Low Voltage
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 10 Amps
- Vtest
- 1500 V (AC), 2100 V (DC)
- Contact Type
- Solder
- Max. Solid Conductor
- 0.34 mm^2 (AWG 22)
- Bucket Dia.
- 0.8 mm (0.031in)
- Contact Dia.
- 0.9 mm (0.0354in)
- Number of contacts Low Voltage
- 2
- Wire Size/AWG
- 30 - 22
Form & Material
- Shell style / Model id
- FFA - Straight plug, cable collet
- Plug
- Straight
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
- Locking system
- Push-pull
- Keying
- Hermaphroditic keying (half moon insert) with male pin 1
- Weight
- 12.46 g
Environment
- Technical domain
- Energy and Industrial, Test and Measurement
- Environmental protection (IP rating)
- IP68
- Minimal temperature
- -55°C / +200°C
- Climatical Category
- 50/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 95 dB (10 MHz)
- Shielding (min)
- 80 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
- Fixation type
- Cable collet
- Jacket cable outside diameter [mm]
- 2.10 - 2.50 mm
- Outdoor/exposed environments (IP68)
- Push-Pull self latching system
- 7 sizes
- Stepped insert
- S-series inserts
Download 3D draw - Traceparts
Download 3D draw - PARTcommunity
For proprietary reasons, our customer models are simplified and show the external features only. The internal geometry is not depicted. These 3D models are for modeling and rendering purposes only. Please use the 2D pdf and/or catalog dimensions for design and inspection purposes. Also, we are using a generic part numbering scheme using "Z" in place of missing information on the model.
Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.