Image for illustrative purpose only

EGG.0B.657.ZZM

Number of contacts Low Voltage
1
Wire Size/AWG
26 - 22
Size
0B

Electrical Configuration

Number of contacts Low Voltage
1
Contact Termination Low voltage
Crimp
Contact Dia.
0.7
Wire Size/AWG
26 - 22

Form & Material

Shell style / Model id
EG - Female crimp contact for REDEL 1P series, standard barrel
Housing material
Gold plated [ISO 27874] bronze
Keying
No keying
Weight
0.09 g

Environment

Technical domain
Audio Video, Energy and Industrial, Medical, Semiconductor, Specialties and Other, Test and Measurement, Transportation, Aerospace and UAV
Environmental sealing (IP rating)
No IP rating
Temperature range
-55°C / +250°C (max. temperature valid for short periods of use.)
Humidity (max)
<=95% [at 60 deg C /140 F]
B - Indoor keyed
B - Indoor keyed
Push-Pull self latching system
8 sizes
up to 64 contacts
Multi-Keying system
Indoor/protected environments (IP50)
Main Features
Push-Pull self latching system
8 sizes
up to 64 contacts
Multi-Keying system
Indoor/protected environments (IP50)
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.