
- Home
- Solutions
- ORIGINALS
- B - Indoor keyed
- EGG.0B.302.CLK
Electrical Configuration
- Nb of contacts Thermocouple
- 2
- Contact Termination Thermocouple
- Solder
- Insert configuration value
- 0B.302 - 1 Thermocouple Pair
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 10 A
- Thermocouple (P+/N-)
- Pin 1 / Pin 2
- Vtest (contact-shell)
- 900 V (AC), 1270 V (DC)
- ThC. Materials (P+/N-)
- Chromel / Alumel
- Contact Dia.
- 0.9
- Wire Size/AWG
- 28 - 20
- Gender
- Standard
- Important recommendation
- Contact LEMO for performance details.
Form & Material
- Shell style / Model id
- EG - Fixed receptacle, nut fixing
- Socket / Receptacle
- Fixed Panel Front Mounted
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Push-pull
- Keying
- G: 1 key (alpha=0, plug: male contacts, receptacle: female contacts)
- Colour
- Grey
- Weight
- 4 g
Environment
- Technical domain
- Audio Video, Energy and Industrial, Medical, Semiconductor, Specialties and Other, Test and Measurement, Transportation, Aerospace and UAV
- Environmental sealing (IP rating)
- IP50
- Endurance
- 5000 mating cycles
- Temperature range
- -55°C / +250°C (max. temperature valid for short periods of use.)
- Climatical Category
- 50/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 75 dB (10 MHz)
- Shielding (min)
- 40 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >1000 hr
Technical plans



Dimensions
B | e | L | M | N | S1 | S3 | E | A | |
---|---|---|---|---|---|---|---|---|---|
mm. | 12.5 | M9x0.6 | 20.7 | 1.2 | 19.1 | 8.2 | 11 | 7 | 10 |
in. | 0.49 | 0.81 | 0.05 | 0.75 | 0.32 | 0.43 | 0.28 | 0.39 |
B - Indoor keyed

Main Features
- Push-Pull self latching system
- 8 sizes
- up to 64 contacts
- Multi-Keying system
- Indoor/protected environments (IP50)

Cable assembly service
Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
Contact us

Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.