
- Home
- Solutions
- ORIGINALS
- B - Indoor keyed
- EEK.5B.310.CLA
Electrical Configuration
- Number of contacts Low Voltage
- 10
- Contact Termination Low voltage
- Solder
- R (max)
- 3.1 mOhm
- Insert configuration value
- 5B.310 - 10 Low Voltage
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 20 A
- Vtest (contact-contact)
- 3.3 kV (DC)
- Vtest (contact-shell)
- 3.2 kV (DC)
- Max. Solid Conductor
- 4 mm^2 (AWG 10)
- Max. Stranded Conductor
- 4 mm^2 (AWG 12)
- Bucket Dia.
- 2.7 mm (0.106in)
- Contact Dia.
- 3 mm (0.118in)
- Wire Size/AWG
- 18 - 10
- Gender
- Reverse Gender
Form & Material
- Shell style / Model id
- EE - Fixed receptacle, nut fixing (back panel mounting)
- Socket / Receptacle
- Fixed Panel Rear Mounted
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Push-pull
- Keying
- 2 keys (alpha=52.5, plug: female contacts, receptacle: male contacts)
- Colour
- Grey
- Weight
- 115.67 g
Environment
- Technical domain
- Audio Video, Energy and Industrial, Medical, Semiconductor, Specialties and Other, Test and Measurement, Transportation, Aerospace and UAV
- Environmental sealing (IP rating)
- IP50
- Endurance
- 5000 mating cycles
- Temperature range
- -55°C / +250°C (max. temperature valid for short periods of use.)
- Climatical Category
- 50/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 75 dB (10 MHz)
- Shielding (min)
- 40 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Jacket cable outside diameter [mm]
- 4.00 - 33.60 mm
Technical plans



Dimensions
A | S2 | S1 | P | N | M | L | E | e | B | |
---|---|---|---|---|---|---|---|---|---|---|
mm. | 41 | 38 | 33.5 | 19.5 | 39.6 | 5 | 43.5 | 13.5 | M35x1.0 | 40 |
in. | 1.61 | 1.5 | 1.32 | 0.77 | 1.56 | 0.2 | 1.71 | 0.53 | 1.57 |
B - Indoor keyed

Main Features
- Push-Pull self latching system
- 8 sizes
- up to 64 contacts
- Multi-Keying system
- Indoor/protected environments (IP50)
Recommended


Cable assembly service
Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
Contact us

Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.