Image for illustrative purpose only

EEA.3B.310.CLL

Number of contacts Low Voltage
10
Wire Size/AWG
28 - 20
Gender
Standard
Socket / Receptacle
Socket / Receptacle - Fixed Panel Rear Mounted
Locking system
Push-pull
Jacket cable outside diameter [mm]
2.00 - 16.60 mm
Size
3B

Electrical Configuration

Number of contacts Low Voltage
10
Contact Termination Low voltage
Solder
R (max)
3.6 mOhm
Insert configuration value
3B.310 - 10 Low Voltage
Insulator
L: PEEK (UL 94 / V-0/1.5)
Rated current
12 A
Vtest (contact-contact)
1.8 kV (DC)
Vtest (contact-shell)
1.3 kV (DC)
Max. Solid Conductor
0.5 mm^2 (AWG 20)
Max. Stranded Conductor
0.5 mm^2 (AWG 20)
Bucket Dia.
1 mm (0.039in)
Contact Dia.
1.3 mm (0.051in)
Wire Size/AWG
28 - 20
Gender
Standard

Form & Material

Shell style / Model id
EE - Fixed receptacle, nut fixing (back panel mounting)
Socket / Receptacle
Fixed Panel Rear Mounted
Housing material
Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
Locking system
Push-pull
Keying
A: 2 keys (alpha=30, plug: male contacts, receptacle: female contacts)
Colour
Grey
Weight
26.43 g

Environment

Technical domain
Audio Video, Energy and Industrial, Medical, Semiconductor, Specialties and Other, Test and Measurement, Transportation, Aerospace and UAV
Environmental sealing (IP rating)
IP50
Endurance
5000 mating cycles
Temperature range
-55°C / +250°C (max. temperature valid for short periods of use.)
Climatical Category
50/175/21
Humidity (max)
<=95% [at 60 deg C /140 F]
Shielding (min)
75 dB (10 MHz)
Shielding (min)
40 dB (1 GHz)
Shock Resistance
100 g [ 6 ms]
Vibration
15 g [10 Hz - 2000 Hz]
Salt Spray Corrosion
>1000 hr

Cable fixation

Jacket cable outside diameter [mm]
2.00 - 16.60 mm
B - Indoor keyed
B - Indoor keyed
Push-Pull self latching system
8 sizes
up to 64 contacts
Multi-Keying system
Indoor/protected environments (IP50)
Main Features
Push-Pull self latching system
8 sizes
up to 64 contacts
Multi-Keying system
Indoor/protected environments (IP50)
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.