
- Home
- Solutions
- OPTIMA
- M - Rugged Ratchet coupling
- PEN.2M.X04.XRMT
Electrical Configuration
- Number of contacts Low Voltage
- 4
- Contact Termination Low voltage
- Crimp
- Nb of contacts Coax
- 1
- Insert configuration value
- 2M.X04 - 1 Coax Type C + 2 Low Voltage 1.3 mm + 2 Low Voltage 0.9 mm
- Insulator
- R: PEEK (mixed multipole)
- Test voltage contact-body shell
- 1.05 kV rms
- Test voltage contact-contact
- 0.75 kV rms
- Gender
- Standard
Form & Material
- Shell style / Model id
- PE - Fixed receptacle, nut fixing and mold stop
- Socket / Receptacle
- Fixed Panel Rear Mounted
- Housing material
- Aluminium (nickel plated [SAE AMS QQ N 290], anthracite color) shell and nut, other pieces bronze/brass
- Locking system
- Ratchet
- Keying
- N: 3 keys (beta=165, gamma=30, plug: male contacts, receptacle: female contacts)
- Colour
- Grey
- Variant
- Delivered without coaxial contacts
- Weight
- 13.05 g
Environment
- Technical domain
- Motorsport, Security and Defence, Transportation, Aerospace and UAV
- Environmental sealing (IP rating)
- IP68
- Temperature range
- -20°C / +200°C (max. temperature valid for short periods of use.)
- EMI Shielding EIA 364-66A
- >= 80 dB (1 GHz), >=70 dB (3 GHz), >= 58 dB (6 GHz), >= 40 dB (10 GHz)
- Gunfire vibration
- 25 Hz - 2000 Hz, 3 axis (Apache helicopter)
- Humidity (max)
- 21 days at 95%
- Lighting strike EIA 364-76
- 10K amps - 6 times
- Shock Resistance
- 300 g [ 3 ms]
- Thermal shock
- 5 cycles: -65°C to +150°C
- Vibration-Random
- 37.8 g rms - 3 axes, 4 hr amb [50 Hz - 2000 Hz]
- Vibration-Sine
- 30 g, 3 axes, 12 hr [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- max. 48 hr
Cable fixation
- Cable termination protection
- For overmolding
- Fixation type
- Mold stop (overmolding)
- Jacket cable outside diameter [mm]
- 6.50 - 13.00 mm
Technical plans



Dimensions
A | B | C | D | E | e | Ls | Lr | M | P | R | S1 | S2 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
mm. | 21 | 14 | 20.8 | 13 | 5 | M17x1.00 | 26 | 26 | 10.1 | 5.3 | 13.8 | 15.5 | 18 |
in. | 0.83 | 0.55 | 0.82 | 0.51 | 0.2 | 1.02 | 1.02 | 0.4 | 0.21 | 0.54 | 0.61 | 0.71 |
M - Rugged Ratchet coupling

Main Features
- Harsh environments (IP68)
- Ratchet coupling, strong resistance to shocks and vibrations
- Stealth Anthracite coating
- Light & compact construction
- Robust Multi-Keying system with color coding

Cable assembly service
Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
Contact us

Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.