Image for illustrative purpose only
Number of contacts Low Voltage
8
Wire Size/AWG
24 - 20
Gender
Reverse Gender
Plug
Plug - Straight
Locking system
Ratchet
Jacket cable outside diameter [mm]
6.50 - 13.00 mm
Size
2M

Electrical Configuration

Number of contacts Low Voltage
8
Contact Termination Low voltage
Crimp
R (max)
4.8 mOhm
Insert configuration value
2M.308 - 8 Low Voltage
Insulator
L: PEEK
Rated current
10 A
Test voltage (kV rms) Contact-contact
1.95
Test voltage (kV rms) Contact-shell
1.1
Contact retention
30 N
Max. Conductor
0.5 mm^2 (AWG 20)
Min. Conductor
0.25 mm^2 (AWG 24)
Bucket Dia.
1.1 mm (0.043in)
Contact Dia.
0.9 mm (0.035in)
Wire Size/AWG
24 - 20
Gender
Reverse Gender

Form & Material

Shell style / Model id
FG - Straight plug with arctic grip
Plug
Straight
Housing material
Aluminium (nickel plated [SAE AMS QQ N 290], anthracite color) shell and nut, other pieces bronze/brass
Locking system
Ratchet
Keying
T: 3 keys (beta=135, gamma=90, plug: female contacts, receptacle: male contacts)
Colour
Grey
Weight
10.16 g

Environment

Technical domain
Motorsport, Security and Defence, Transportation, Aerospace and UAV
Environmental sealing (IP rating)
IP68
Endurance
3000 mating cycles
Temperature range
-55°C / +200°C (max. temperature valid for short periods of use.)
EMI Shielding EIA 364-66A
>= 80 dB (1 GHz), >=70 dB (3 GHz), >= 58 dB (6 GHz), >= 40 dB (10 GHz)
Gunfire vibration
25 Hz - 2000 Hz, 3 axis (Apache helicopter)
Humidity (max)
21 days at 95%
Lighting strike EIA 364-76
10K amps - 6 times
Shock Resistance
300 g [ 3 ms]
Thermal shock
5 cycles: -65°C to +150°C
Vibration-Random
37.8 g rms - 3 axes, 4 hr amb [50 Hz - 2000 Hz]
Vibration-Sine
30 g, 3 axes, 12 hr [10 Hz - 2000 Hz]
Salt Spray Corrosion
max. 48 hr

Cable fixation

Cable termination protection
Heatshrink
Fixation type
Heatshrink
Jacket cable outside diameter [mm]
6.50 - 13.00 mm

Technical plans

https://web.lemo.com/img/Illustrations/m/types/2m_308_f.gif
https://web.lemo.com/img/Illustrations/m/models/fgn.gif
https://web.lemo.com/img/Illustrations/m/keys/t.gif

Dimensions

A B C D Ls Lr P X
mm. 18.9 14 17.2 13 24.5 24.5 3.9 7.1
in. 0.74 0.55 0.68 0.51 0.96 0.96 0.15 0.28
M - Rugged Ratchet coupling
M - Rugged Ratchet coupling
Harsh environments (IP68)
Ratchet coupling, strong resistance to shocks and vibrations
Stealth Anthracite coating
Light & compact construction
Robust Multi-Keying system with color coding
Main Features
Harsh environments (IP68)
Ratchet coupling, strong resistance to shocks and vibrations
Stealth Anthracite coating
Light & compact construction
Robust Multi-Keying system with color coding
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.