Image for illustrative purpose only
Number of contacts Low Voltage
50
Gender
Reverse Gender
Locking system
Push-pull
Jacket cable outside diameter [mm]
7.10 - 30.20 mm
Size
5F

Electrical Configuration

Number of contacts Low Voltage
50
Contact Termination Low voltage
Crimp
Insert configuration value
5F.350 - 50 Low Voltage
Insulator
L: PEEK (UL 94 / V-0/1.5)
Rated current
6 A
Vtest (contact-contact)
1200 V (AC), 1700 V (DC)
Vtest (contact-shell)
1450 V (AC), 2050 V (DC)
Gender
Reverse Gender

Form & Material

Housing material
Aluminium (nickel plated [SAE AMS QQ N 290], anthracite color) shell and nut, other pieces bronze/brass
Locking system
Push-pull
Keying
5 keys (alpha=100, beta=125, gamma=40, delta=20, plug: female contacts, receptacle: male contacts)
Colour
Grey
Weight
43.24 g

Environment

Technical domain
Motorsport, Security and Defence
Environmental sealing (IP rating)
IP67
Endurance
1000 mating cycles
Temperature range
-15°C / +200°C (max. temperature valid for short periods of use.)
Climatical Category
15/200/21 (Aluminium shell)
Humidity (max)
<=95% [at 60 deg C /140 F]
Shock Resistance
100 g [ 6 ms]
Vibration
15 g [10 Hz - 2000 Hz]
Salt Spray Corrosion
max. 48 hr

Cable fixation

Jacket cable outside diameter [mm]
7.10 - 30.20 mm

Technical plans

https://web.lemo.com/img/Illustrations/f/types/5_350_m.gif
https://web.lemo.com/img/Illustrations/f/keys/x_5.gif
F - Rugged Push-Pull
F - Rugged Push-Pull
Harsh environments (IP67)
Push-Pull latching system
Strong resistance to shocks and vibrations
Multi-Keying system with color coding
Light & compact construction
Stealth Anthracite coating
Main Features
Harsh environments (IP67)
Push-Pull latching system
Strong resistance to shocks and vibrations
Multi-Keying system with color coding
Light & compact construction
Stealth Anthracite coating
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.