Image for illustrative purpose only
Number of contacts Low Voltage
10
Wire Size/AWG
24 - 20
Gender
Standard
Socket / Receptacle
Socket / Receptacle - Fixed Panel Rear Mounted
Locking system
Push-pull
Jacket cable outside diameter [mm]
5.30 - 14.00 mm
Size
2F

Electrical Configuration

Number of contacts Low Voltage
10
Contact Termination Low voltage
Crimp
R (max)
4.8 mOhm
Insert configuration value
2F.310 - 10 Low Voltage
Insulator
L: PEEK (UL 94 / V-0/1.5)
Rated current
8 A
Vtest (contact-contact)
1800 V (AC), 2550 V (DC)
Vtest (contact-shell)
2100 V (AC), 2970 V (DC)
Contact retention
30 N
Max. Conductor
0.5 mm^2 (AWG 20)
Min. Conductor
0.25 mm^2 (AWG 24)
Bucket Dia.
1.1 mm (0.043in)
Contact Dia.
0.9 mm (0.035in)
Wire Size/AWG
24 - 20
Gender
Standard

Form & Material

Shell style / Model id
EH - Fixed receptacle, nut fixing (back panel mounting, printed circuit mounting possible)
Socket / Receptacle
Fixed Panel Rear Mounted
Housing material
Aluminium (nickel plated [SAE AMS QQ N 290], anthracite color) shell and nut, other pieces bronze/brass
Locking system
Push-pull
Keying
3 keys (beta=150, gamma=60, plug: male contacts, receptacle: female contacts)
Colour
Grey
Weight
10.24 g

Environment

Technical domain
Motorsport, Security and Defence
Environmental sealing (IP rating)
IP67
Endurance
1000 mating cycles
Temperature range
-15°C / +200°C (max. temperature valid for short periods of use.)
Climatical Category
15/200/21 (Aluminium shell)
Humidity (max)
<=95% [at 60 deg C /140 F]
Shock Resistance
100 g [ 6 ms]
Vibration
15 g [10 Hz - 2000 Hz]
Salt Spray Corrosion
max. 48 hr

Cable fixation

Jacket cable outside diameter [mm]
5.30 - 14.00 mm

Technical plans

https://web.lemo.com/img/Illustrations/f/types/2_310_f.gif
https://web.lemo.com/img/Illustrations/f/models/eh.gif
https://web.lemo.com/img/Illustrations/f/keys/p_2.gif

Dimensions

E A B e S2 N M P S1
mm. 3 20 20 M16x1.0 17 19 4 14.5 14.5
in. 0.12 0.79 0.79 0.67 0.75 0.16 0.57 0.57
F - Rugged Push-Pull
F - Rugged Push-Pull
Harsh environments (IP67)
Push-Pull latching system
Strong resistance to shocks and vibrations
Multi-Keying system with color coding
Light & compact construction
Stealth Anthracite coating
Main Features
Harsh environments (IP67)
Push-Pull latching system
Strong resistance to shocks and vibrations
Multi-Keying system with color coding
Light & compact construction
Stealth Anthracite coating
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.