Image for illustrative purpose only

RMA.00.113.CTM

Number of contacts Low Voltage
1
Locking system
Push-pull
Size
00

Electrical Configuration

Number of contacts Low Voltage
1
Insert configuration value
0.113 - 1 Low Voltage
Insulator
T: PTFE
Rated current
8 A
Vtest
850 V (AC), 1200 V (DC)
Contact Dia.
1.3

Form & Material

Shell style / Model id
RMA - Free coupler
Housing material
Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
Locking system
Push-pull
Keying
Circular, female
Colour
Grey
Weight
2.72 g

Environment

Environmental sealing (IP rating)
IP50
Salt Spray Corrosion
>1000 hr

Technical plans

https://web.lemo.com/img/Illustrations/s/types/00_113_f.gif
https://web.lemo.com/img/Illustrations/00/models/rma.gif
https://web.lemo.com/img/Illustrations/s/keys/circ.gif

Dimensions

A L
mm. 6.5 22
in. 0.26 0.87
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.