Image for illustrative purpose only

PSS.F2.BA2.LCT10

Nb of contacts Fiber optic
1
Size
F2

Electrical Configuration

Nb of contacts Fiber optic
1

Form & Material

Keying
3 keys (alpha=42, gamma=30, plug: male contacts, receptacle: female contacts)
Weight
3.21 g

Environment

Environmental sealing (IP rating)
IP50

Cable fixation

Cable termination protection
Standard back nut (no additional protection)
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.