Image for illustrative purpose only

GMD.00.018.DG

Jacket cable outside diameter [mm]
1.80 - 2.10 mm
Size
00

Form & Material

Shell style / Model id
GMD - Bend relief Grey
Housing material
Thermoplastic polyurethane
Keying
No keying
Colour
Grey
Weight
0.29 g

Environment

Environmental sealing (IP rating)
No IP rating

Cable fixation

Jacket cable outside diameter [mm]
1.80 - 2.10 mm
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.