Image for illustrative purpose only

FFS.01.250.DLAE31

Nb of contacts Coax
1
Plug
Plug - Straight
Locking system
Push-pull
Size
1

Electrical Configuration

Nb of contacts Coax
1
Contact Termination Coax - Conductor fixing
Solder
Contact Termination Coax – Screen fixing
Crimp
Insert configuration value
1.25 - 1 Coax (50 Ohm)
Rated current
4 A
OHM
50

Form & Material

Shell style / Model id
FFS - Straight plug for cable crimping
Plug
Straight
Housing material
Brass (gold plated [ISO 27874]) shell, collet nut, brass latch sleeve and mid pieces
Locking system
Push-pull
Keying
Circular, male
Weight
1.31 g

Environment

Environmental sealing (IP rating)
IP50
Endurance
1000 mating cycles
Temperature range
-55°C / +230°C (max. temperature valid for short periods of use.)

Cable fixation

Cable termination protection
Standard back nut (no additional protection)
Fixation type
Crimp

Technical plans

https://web.lemo.com/img/Illustrations/01/models/ffs.gif
https://web.lemo.com/img/Illustrations/s/keys/circ.gif

Dimensions

A S1 S2 L M
mm. 5 4 4 20 14.5
in. 0.2 0.16 0.16 0.79 0.57
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.