Image for illustrative purpose only

FFA.3T.675.CTAY11

Nb of contacts Triax
1
Gender
Standard
Plug
Plug - Straight
Locking system
Push-pull
Size
3T

Electrical Configuration

Nb of contacts Triax
1
Contact Termination Triax
Solder
Insert configuration value
3T.675 - 1 Triax (75 Ohm)
Insulator
T: PTFE
Rated current
8 A
Impedance
75 Ohm
OHM
75
Vtest
1200 V (AC), 1690 V (DC)
Gender
Standard

Form & Material

Shell style / Model id
FFA - Straight plug with cable clamping
Plug
Straight
Housing material
Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
Locking system
Push-pull
Keying
Circular, male
Colour
Grey
Weight
77.19 g

Environment

Environmental sealing (IP rating)
IP66
Endurance
>1000 mating cycles
Temperature range
-55°C / +200°C (max. temperature valid for short periods of use.)
Climatical Category
50/175/21
Humidity (max)
<=95% [at 60 deg C /140 F]
Resistance to vibration
15 g [10 Hz - 2000 Hz]
Shock Resistance
100 g [ 6 ms]
Salt Spray Corrosion
>1000 hr

Cable fixation

Cable termination protection
Standard back nut (no additional protection)
Fixation type
Cable collet

Technical plans

https://web.lemo.com/img/Illustrations/3t/types/3_675_m.gif
https://web.lemo.com/img/Illustrations/3t/models/ffa.gif
https://web.lemo.com/img/Illustrations/s/keys/circ.gif

Dimensions

B L S1
mm. 20 71 18
in. 0.79 2.8 0.71
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.