Image for illustrative purpose only

EGG.4M.P06.ZZM

Number of contacts Low Voltage
1
Wire Size/AWG
4 - 4
Size
4M

Electrical Configuration

Number of contacts Low Voltage
1
Contact Termination Low voltage
Crimp
Max. Conductor High Power
25 mm^2 (AWG 4)
Min. Conductor High Power
25 mm^2 (AWG 4)
Contact Dia.
6
Wire Size/AWG
4 - 4

Form & Material

Shell style / Model id
EG - Female High Power crimp contact for 4M series
Housing material
Gold plated [ISO 27874] bronze

Environment

Technical domain
Motorsport, Security and Defence, Transportation, Aerospace and UAV
EMI Shielding EIA 364-66A
>= 80 dB (1 GHz), >=70 dB (3 GHz), >= 58 dB (6 GHz), >= 40 dB (10 GHz)
Gunfire vibration
25 Hz - 2000 Hz, 3 axis (Apache helicopter)
Humidity (max)
21 days at 95%
Lighting strike EIA 364-76
10K amps - 6 times
Shock Resistance
300 g [ 3 ms]
Thermal shock
5 cycles: -65°C to +150°C
Vibration-Random
37.8 g rms - 3 axes, 4 hr amb [50 Hz - 2000 Hz]
Vibration-Sine
30 g, 3 axes, 12 hr [10 Hz - 2000 Hz]
Note
Recommended crimping tool: Klauke K05 - K06 - K35/4
B - Indoor keyed
B - Indoor keyed
Push-Pull self latching system
8 sizes
up to 64 contacts
Multi-Keying system
Indoor/protected environments (IP50)
Main Features
Push-Pull self latching system
8 sizes
up to 64 contacts
Multi-Keying system
Indoor/protected environments (IP50)
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.