Image for illustrative purpose only

EGG.0R.250.ZLCE28

Nb of contacts Coax
1
Locking system
Push-pull
Size
0R

Electrical Configuration

Nb of contacts Coax
1
Contact Termination Coax - Conductor fixing
Crimp
Insert configuration value
1 coax - 50 Ohm
Insulator
L: PEEK (UL 94 / V-0/1.5)
Rated current
2.5 A
OHM
50
VSWR
<1.25 DC to 8 GHz <1.5 8 to 26.5 GHz
Test voltage (KV rms) Contact-Screen
0.95
Cable type
RG-174/U , RG-188 A/U , RG-316/U , LMR-100A , Multiflex_86

Form & Material

Locking system
Push-pull
Keying
No keying
Weight
1.81 g

Environment

Environmental sealing (IP rating)
IP50
Cable Group
1
Conductor ø max
0.54 mm
Dielectric ø max
1.54 mm
Shealth ø max
2.8 mm
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.