Image for illustrative purpose only

BFA.4V.100.NAZ

Locking system
Threaded
Size
4V

Form & Material

Shell style / Model id
BFA - Cap for plug
Housing material
Brass (nickel plated [SAE AMS QQ N 290]) shell, collet nut, latch sleeve and mid pieces
Locking system
Threaded
Keying
3 keys (alpha=42, gamma=30, plug: male contacts, receptacle: female contacts)
Colour
Grey
Weight
84.45 g

Environment

Environmental sealing (IP rating)
IP68
Temperature range
-20°C / +135°C
Climatical Category
20/200/21
Pressure
30 bars
Salt Spray Corrosion
>144 hr

Technical plans

https://web.lemo.com/img/Illustrations/CAPS/V/BFA_V.gif

Dimensions

A B e L N S1
mm. 34.3 10 M30x1.0 22.5 120 32
in. 1.35 0.39 0.89 4.72 1.26
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.