Exciting news: Explore LEMO’s new webshop and enjoy free express delivery for orders over 75€.
Select "See products available for online purchase" on the Product Finder and discover your exclusive selection.

Image for illustrative purpose only

CFB.H02.SLA.C52GZ

Number of contacts High Voltage
2
Gender
Standard
Plug
Plug - Straight
Locking system
Push-pull
Jacket cable outside diameter [mm]
3.20 - 5.20 mm
Size
2P
LEMO Certified
Free Returns
Free shipping on orders over €75
Secured payment
Delivery within 3 open days

Electrical Configuration

Number of contacts High Voltage
2
Contact Termination High voltage
Solder
Insert configuration value
2P.H02 - 2 High Voltage
Rated current
11 A
Test voltage contact-contact
17.96 (kV DC)
Air clearance
8.9 mm
Creepage distance
8.9 mm
Gender
Standard
Important recommendation
The use of potting type Epoxy or / and adhesive-lined heatshrink tubes (not provided with the connector) over each termination is necessary to achieve the indicated Air Clearance and Creepage distance values as well as the indicated Test voltage.

Form & Material

Shell style / Model id
CF - Straight plug with cable collet, watertight (IP 66) and nut for fitting a bend relief
Plug
Straight
Housing material
PEI (Polyetherimide), grey
Locking system
Push-pull
Keying
B: 3 keys (alpha=0, gamma=60, Plug: male contacts, Receptacle: female contacts)
Colour
Grey
Weight
8.35 g

Environment

Technical domain
Energy and Industrial, Medical, Test and Measurement, Transportation, Aerospace and UAV
Environmental sealing (IP rating)
IP66
Temperature range
-50°C / +170°C

Cable fixation

Cable termination protection
For cable bend relief
Fixation type
Cable collet
Jacket cable outside diameter [mm]
3.20 - 5.20 mm
REDEL P - Push-Pull
REDEL P - Push-Pull
Indoor/protected environments (IP50/IP64)
Push-Pull latching system
Keying system & color coding
Light & fully sterilizable construction
Disposable included
Main Features
Indoor/protected environments (IP50/IP64)
Push-Pull latching system
Keying system & color coding
Light & fully sterilizable construction
Disposable included
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.