Exciting news: Explore LEMO’s new webshop and enjoy free express delivery for orders over 75€.
Select "See products available for online purchase" on the Product Finder and discover your exclusive selection.

Image for illustrative purpose only
Number of contacts Low Voltage
2
Wire Size/AWG
18 - 14
Gender
Standard
Socket / Receptacle
Socket / Receptacle - Fixed Panel Front Mounted
Locking system
Push-pull
Jacket cable outside diameter [mm]
1.00 - 12.60 mm
Size
2T
LEMO Certified
Free Returns
Free shipping on orders over €75
Secured payment
Delivery within 3 open days

Electrical Configuration

Number of contacts Low Voltage
2
Contact Termination Low voltage
Crimp
R (max)
3.3 mOhm
Insert configuration value
T.302 - 2 Low Voltage
Insulator
Y: PEEK for crimp contacts
Rated current
20.5 A
Vtest (contact-contact)
4.1 kV (DC)
Vtest (contact-shell)
3.8 kV (DC)
Contact retention
65 N
Max. Conductor
1.5 mm^2 (AWG 14)
Min. Conductor
1 mm^2 (AWG 18)
Bucket Dia.
1.9 mm (0.075in)
Contact Dia.
2 mm (0.079in)
Wire Size/AWG
18 - 14
Gender
Standard

Form & Material

Shell style / Model id
EG - Fixed receptacle, nut fixing
Socket / Receptacle
Fixed Panel Front Mounted
Housing material
Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
Locking system
Push-pull
Keying
G: 1 key (alpha=0, plug: male contacts, receptacle: female contacts)
Colour
Grey

Environment

Technical domain
Energy and Industrial, Test and Measurement
Environmental sealing (IP rating)
IP68
Endurance
>3000 mating cycles
Temperature range
-55°C / +200°C (max. temperature valid for short periods of use.)
Climatical Category
50/175/21
Humidity (max)
<=95% [at 60 deg C /140 F]
Resistance to vibration
15 g [10 Hz - 2000 Hz]
Shock Resistance
100 g [ 6 ms]
Salt Spray Corrosion
>1000 hr

Cable fixation

Jacket cable outside diameter [mm]
1.00 - 12.60 mm

Technical plans

https://web.lemo.com/img/Illustrations/t/types/302_f.gif
https://web.lemo.com/img/Illustrations/t/models/egg.gif
https://web.lemo.com/img/Illustrations/t/keys/g.gif

Dimensions

A B e E L M N S1 S2
mm. 18.5 19.6 M15x1.0 13.5 23.6 1.8 24.6 13.5 17
in. 0.73 0.77 0.53 0.93 0.07 0.97 0.53 0.67
T - Small Outdoor keyed
T - Small Outdoor keyed
IP68
Push-Pull & Break Away Latching system
Miniature design
Robust Multi-Keying system
Main Features
IP68
Push-Pull & Break Away Latching system
Miniature design
Robust Multi-Keying system
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.