Exciting news: Explore LEMO’s new webshop and enjoy free express delivery for orders over 75€.
Select "See products available for online purchase" on the Product Finder and discover your exclusive selection.

Image for illustrative purpose only

EGA.2K.306.CLL

Number of contacts Low Voltage
6
Wire Size/AWG
28 - 20
Gender
Standard
Socket / Receptacle
Socket / Receptacle - Fixed Panel Front Mounted
Locking system
Push-pull
Jacket cable outside diameter [mm]
1.00 - 18.60 mm
Size
2K
LEMO Certified
Free Returns
Free shipping on orders over €75
Secured payment
Delivery within 3 open days

Electrical Configuration

Number of contacts Low Voltage
6
Contact Termination Low voltage
Solder
R (max)
3.6 mOhm
Insert configuration value
2K.306 - 6 Low Voltage
Insulator
L: PEEK (UL 94 / V-0/1.5)
Rated current
12 A
Vtest (contact-contact)
2 kV (DC)
Vtest (contact-shell)
2 kV (DC)
Max. Solid Conductor
0.5 mm^2 (AWG 20)
Max. Stranded Conductor
0.5 mm^2 (AWG 20)
Bucket Dia.
1 mm (0.039in)
Contact Dia.
1.3 mm (0.051in)
Wire Size/AWG
28 - 20
Gender
Standard

Form & Material

Shell style / Model id
EG - Fixed receptacle, nut fixing
Socket / Receptacle
Fixed Panel Front Mounted
Housing material
Brass (chrome plated [SAE AMS 2460]) shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
Locking system
Push-pull
Keying
2 keys (alpha=30, plug: male contacts, receptacle: female contacts)
Colour
Grey
Weight
36.12 g

Environment

Technical domain
Audio Video, Energy and Industrial, Medical, Test and Measurement
Environmental sealing (IP rating)
IP68
Endurance
5000 mating cycles
Temperature range
-55°C / +200°C (max. temperature valid for short periods of use.)
Climatical Category
50/175/21
Humidity (max)
<=95% [at 60 deg C /140 F]
Shielding (min)
95 dB (10 MHz)
Shielding (min)
80 dB (1 GHz)
Shock Resistance
100 g [ 6 ms]
Vibration
15 g [10 Hz - 2000 Hz]
Salt Spray Corrosion
>1000 hr

Cable fixation

Jacket cable outside diameter [mm]
1.00 - 18.60 mm

Technical plans

https://web.lemo.com/img/Illustrations/k/types/2_306_f.gif
https://web.lemo.com/img/Illustrations/k/models/eg.gif
https://web.lemo.com/img/Illustrations/k/keys/a.gif

Dimensions

e E L M N S1 S3 A B
mm. M20x1.0 9 30.7 5 28.6 18.5 24 25 27.5
in. 0.35 1.21 0.2 1.13 0.73 0.94 0.98 1.08
K - Outdoor keyed
K - Outdoor keyed
Outdoor/exposed environments (IP68)
Push-Pull self latching system
6 sizes
Multi-Keying system
B-series inserts
Main Features
Outdoor/exposed environments (IP68)
Push-Pull self latching system
6 sizes
Multi-Keying system
B-series inserts
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.