Exciting news: Explore LEMO’s new webshop and enjoy free express delivery for orders over 75€.
Select "See products available for online purchase" on the Product Finder and discover your exclusive selection.

Image for illustrative purpose only

EHB.2B.310.CYM

Number of contacts Low Voltage
10
Wire Size/AWG
24 - 20
Gender
Standard
Socket / Receptacle
Socket / Receptacle - Fixed Panel Front Mounted
Locking system
Push-pull
Jacket cable outside diameter [mm]
2.00 - 13.60 mm
Size
2B
LEMO Certified
Free Returns
Free shipping on orders over €75
Secured payment
Delivery within 3 open days

Electrical Configuration

Number of contacts Low Voltage
10
Contact Termination Low voltage
Crimp
R (max)
4.8 mOhm
Insert configuration value
2B.310 - 10 Low Voltage
Insulator
Y: PEEK for crimp contacts
Rated current
8 A
Vtest (contact-contact)
2.6 kV (DC)
Vtest (contact-shell)
3 kV (DC)
Contact retention
30 N
Max. Conductor
0.5 mm^2 (AWG 20)
Min. Conductor
0.25 mm^2 (AWG 24)
Bucket Dia.
1.1 mm (0.043in)
Contact Dia.
0.9 mm (0.035in)
Wire Size/AWG
24 - 20
Gender
Standard

Form & Material

Shell style / Model id
EH - Fixed receptacle, nut fixing and protruding shell
Socket / Receptacle
Fixed Panel Front Mounted
Housing material
Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
Locking system
Push-pull
Keying
B: 2 keys (alpha=45, plug: male contacts, receptacle: female contacts)
Colour
Grey
Weight
19.97 g

Environment

Technical domain
Audio Video, Energy and Industrial, Medical, Semiconductor, Specialties and Other, Test and Measurement, Transportation, Aerospace and UAV
Environmental sealing (IP rating)
IP50
Endurance
5000 mating cycles
Temperature range
-55°C / +250°C (max. temperature valid for short periods of use.)
Climatical Category
50/175/21
Humidity (max)
<=95% [at 60 deg C /140 F]
Shielding (min)
75 dB (10 MHz)
Shielding (min)
40 dB (1 GHz)
Shock Resistance
100 g [ 6 ms]
Vibration
15 g [10 Hz - 2000 Hz]
Salt Spray Corrosion
>1000 hr

Cable fixation

Jacket cable outside diameter [mm]
2.00 - 13.60 mm

Technical plans

https://web.lemo.com/img/Illustrations/b/types/2_310_f.gif
https://web.lemo.com/img/Illustrations/b/models/eh.gif
https://web.lemo.com/img/Illustrations/b/keys/b_2.gif

Dimensions

e B A L M N S1 S3 E
mm. M15x1.0 19.5 18 22.7 12.5 24.6 13.5 17 5.1
in. 0.77 0.71 0.89 0.49 0.97 0.53 0.67 0.2
B - Indoor keyed
B - Indoor keyed
Push-Pull self latching system
8 sizes
up to 64 contacts
Multi-Keying system
Indoor/protected environments (IP50)
Main Features
Push-Pull self latching system
8 sizes
up to 64 contacts
Multi-Keying system
Indoor/protected environments (IP50)
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.