Exciting news: Explore LEMO’s new webshop and enjoy free express delivery for orders over 75€.
Select "See products available for online purchase" on the Product Finder and discover your exclusive selection.

Image for illustrative purpose only

FTA.00.113.CTF

Number of contacts Low Voltage
1
Locking system
Push-pull
Size
00
LEMO Certified
Free Returns
Free shipping on orders over €75
Secured payment
Delivery within 3 open days

Electrical Configuration

Number of contacts Low Voltage
1
Insert configuration value
0.113 - 1 Low Voltage
Insulator
T: PTFE
Rated current
8 A
Contact Dia.
1.3

Form & Material

Shell style / Model id
FTA - T-plug with two in line receptacles
Housing material
Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
Locking system
Push-pull
Keying
Circular (can rotate)
Colour
Grey
Weight
7.35 g

Environment

Environmental sealing (IP rating)
IP50
Salt Spray Corrosion
>1000 hr

Technical plans

https://web.lemo.com/img/Illustrations/s/types/00_113_f.gif
https://web.lemo.com/img/Illustrations/00/models/fta.gif
https://web.lemo.com/img/Illustrations/s/keys/circ.gif

Dimensions

L I H A
mm. 30 9.5 17.5 9
in. 1.18 0.37 0.69 0.35
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.