Exciting news: Explore LEMO’s new webshop and enjoy free express delivery for orders over 75€.
Select "See products available for online purchase" on the Product Finder and discover your exclusive selection.

Image for illustrative purpose only

FGG.0R.004.GLC4162

Number of contacts Low Voltage
4
Nb of contacts Fluidic
4
Plug
Plug - Straight
Locking system
Push-pull
Jacket cable outside diameter [mm]
1.60 - 6.20 mm
Size
0R
LEMO Certified
Free Returns
Free shipping on orders over €75
Secured payment
Delivery within 3 open days

Electrical Configuration

Number of contacts Low Voltage
4
Contact Termination Low voltage
Crimp
Nb of contacts Fluidic
4
Insert configuration value
0R.004 - 4 Fluidic, 4 Low V.
Insulator
L: PEEK (UL 94 / V-0/1.5)

Form & Material

Shell style / Model id
FGG - Straight plug, key (G) or key (A), with cable collet
Plug
Straight
Housing material
Crastin® PBT (Polybutylene terephthalate), grey
Locking system
Push-pull
Keying
3 keys (alpha=50,beta=30, plug: male contacts, receptacle: female contacts)
Weight
8.21 g

Environment

Environmental sealing (IP rating)
IP50

Cable fixation

Cable termination protection
Standard back nut (no additional protection)
Fixation type
Cable collet
Jacket cable outside diameter [mm]
1.60 - 6.20 mm

Technical plans

https://web.lemo.com/img/Illustrations/nopic/fpo_type_m.gif
https://web.lemo.com/img/Illustrations/r/models/fgg_0R.gif
https://web.lemo.com/img/Illustrations/r/keys/g.gif

Dimensions

A B L M
mm. 24.5 9 30.5 23.5
in. 0.96 0.35 1.2 0.93
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.