Exciting news: Explore LEMO’s new webshop and enjoy free express delivery for orders over 75€.
Select "See products available for online purchase" on the Product Finder and discover your exclusive selection.

Image for illustrative purpose only

BFG.00.100.PCSG

Size
00
LEMO Certified
Free Returns
Free shipping on orders over €75
Secured payment
Delivery within 3 open days

Form & Material

Shell style / Model id
BFG - Cap for plug
Keying
G: 1 key (alpha=0, plug: male contacts, receptacle: female contacts)
Weight
0.7 g

Environment

Environmental sealing (IP rating)
IP50
Temperature range
-50°C / +100°C

Technical plans

https://web.lemo.com/img/Illustrations/CAPS/B/BFG_pcsg.gif

Dimensions

A B L N
mm. 7.5 9.8 10 60
in. 0.3 0.39 0.39 2.36
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.