CONNECTED magazine n°14
M Series update: Enhanced coaxial contacts for expanded frequency ranges
We’re pleased to announce significant updates to our M Series offering, providing you with even greater flexibility and performance for your applications
LEMO appoints Farhad Kashani as New CEO
In a strategic step forward, LEMO proudly announces the appointment of Farhad Kashani as our new Chief Executive Officer, effective January 1, 2025.
VoidSense - Enhancing Reliability in Railway Track Monitoring
VoidSense uses a linear sensor which is clamped to the body of the device, and this connects to the device via a short length of screened cable and a connector, which was initially an M12-type industrial connector, but these were fiddly, difficult to confirm a positive connection and potentially open to manufacturing issues with screw terminal connections.
New REDEL 2P High Voltage configurations
LEMO is proud to announce the launch of its latest innovation in high voltage connectors featuring a patent-pending design capable of delivering up to 5kV with up to 34 contacts in a remarkably compact Ø 18 mm body.
Connect with LEMO at ELECTRONICA 2024
From November 12 to November 15, 2024, LEMO will showcase the latest advancements in connectivity at Hall B3, Booth 119, Messe München.Join us to experience how we’re shaping the future of technology.
LEMO China celebrating 20 years of Growth & Innovation
On 27th September, the staff of LEMO China gathered to celebrate its 20th anniversary. David Ge, GM, the company's first employee, recounted LEMO's history and growth in China over the past two decades.