2015-02-17

New T Series Connector (IP68)

The T Series is a small-size waterproof circular connector. T Series connectors have been specifically designed for outdoor applications and are now available in various sizes: TT,0T,1T,2T and 3T. They include an inner sleeve and seals to prevent penetration of solids or liquids. This series is watertight when mated to give a protection index of IP68 as per IEC 60529 standard and has the following main features:

Image
t series lemo connector
  • IP68 mated
  • Push-Pull self-latching system
  • Mechanical key (FGG) with multiple keys to avoid cross-mating
  • High packing density for space saving
  • 360° shielding for full EMC shielding
  • Compatible with existing B sockets
  • Same mounting hole as B sockets
  • Black chrome plated brass and plastic outershell available
  • Multipole types 2 to 32 contacts
  • For cables 1.0 up to 10.5 mm
  • Solder, crimp or print contacts