2015-08-31
Cat 6 ethernet rugged 2M series connector
The 2M series connector line is enhanced with Category 6 high speed connectors.
Specifications:
- Transmission performance meets Category 6 specification up to 250 MHz for 1 GigaBit Ethernet transmission according IEEE802.3an.
- Ratchet screw coupling connector
- IP68
- Maximum cable diameter:10 mm
- Designed for AWG 22, AWG 24 and AWG 26* (* recommended cable length 60 m)
- Enhanced shielding
- Operating temperature -55° to + 200°C
Applications:
- Harsh environment (NiCorAlTM treatment) option
- Defense applications
- Data communication
- Ground forces tactical communications
- Ethernet switch
- Ruggedized outdoor solution
These products are specifically designed to work outdoors in harsh conditions temperature extremes, humidity, and vibration.
Image