Get a glimpse of our 5 production sites

LEMO ECUBLENS BUILDING

LEMO, Ecublens, Switzerland

The headquarters of the LEMO Group

In addition to corporate functions, research and engineering, the Ecublens site on the Lake Geneva shoreline, is also the home of one of the major production plants of the Group.

Manual and automatic assembly, the Group’s largest plating lines and R&D centre are actively operating over a surface area of 8,500m2.

All machined and injected parts from other manufacturing sites are shipped to Ecublens and dispatched either to the impressive stock of 80 million parts, galvanic surface treatment or assembly, before being shipped to the various sales subsidiaries across the globe.

LEMO 5 building

LEMO 5, Delémont, Switzerland

Specialist of brass components for LEMO connectors

LEMO 5 (the 5th LEMO company at the time of its creation), a factory based in Delémont, Switzerland, holds a critical position in the LEMO galaxy as a significant producer of brass components for LEMO connectors. Expanding to its current size ten years ago, its strategic location in a region known for its expertise in screw-machining, watchmaking, and micromechanics industries provides access to skilled labour from technical schools, contributing to its success.

For almost fifty years, LEMO 5 has been manufacturing components for LEMO connectors, ranging in size from 0.7 mm to 32 mm in diameter. The company's dedicated staff engages in frequent studies and prototypes involving various manufacturing processes, specialist tooling, new machines, and raw materials, demonstrating a commitment to innovation and new product development.

LEMO 5 actively invests in employee development, boasting a training centre for apprentice mechanics and polymechanics, as well as continuous training programs to enhance expertise.

Additionally, just like all other LEMO production sites, the factory prioritizes workplace health and safety, reinforcing safety standards at every production stage to ensure the well-being of its 240 employees. With a focus on ergonomic workspaces and continuous improvement, LEMO 5 is well-prepared to overcome future challenges and deliver top-notch finished products.
 

Brass
0 t
Bronze
0 t
Stainless steel
0 kg
Plastic bars
0 m
REDEL sainte croix building

REDEL, Saint-Croix, Switzerland

Provider of our premium circular plastic connectors

REDEL® is a renowned LEMO brand that specializes in providing premium circular plastic connectors. Born in 1986 when LEMO acquired the moulding and screw-machining unit of Hermès Précisa, an office machine manufacturer in Sainte-Croix, REDEL® gained access to exceptional expertise in micromechanics and mould production. This local high technology formed the foundation for the brand's success.

REDEL® connectors have made a significant impact in the healthcare industry, particularly in delivery rooms, operating theatres, and medical practices worldwide. Known for their ergonomic Push-Pull latching system, the connectors ensure secure connections without the need for twisting or turning. With its lightweight and durable construction, REDEL® connectors are designed to withstand regular connection/disconnection. The brand's commitment to continuous improvement has led to remarkable technological advancements, reducing production time and lead times while consistently improving product quality. As a result, REDEL® has become a benchmark in the medical connector industry, delivering reliable technology that is crucial in critical healthcare settings.

REDEL is also a showcase of excellence for the Group, boasting cutting-edge technology in the fields of machining, injection moulding and contact production, with a staff of 160.

Plastic granules
0 t
Plastic bars
0 km
Brass
0 t
Stainless steel
0 t
REDEL KFT building

REDEL Elektronika Kft, Budapest, Hungary

Dedicated to machining and injection moulding of metal and plastic components for the Group, as well as to REDEL P medical connector assembly

REDEL Elektronika Kft was founded in Budapest on 1st April 1991, only a year and a half after the fall of the Berlin Wall. Eastern Europe had started opening up and LEMO was keen to be there. The Hungarian factory has fulfilled LEMO’s expectations and has continued to develop at a fast pace since its creation.

By the end of 2007, REDEL Kft had developed so successfully that expansion became necessary. The construction of a new plant was decided on an 8,000 m2-land that LEMO had purchased back in 1991. The inauguration of the modern 10,000m2 factory took place in 2010.

REDEL Elektronika Kft continues to play the key role that LEMO had envisaged. In addition to machining, plastic injection moulding and plating operations, this is where the REDEL P medical connectors are being assembled. 

The assembly processes have been transferred from REDEL in Ste-Croix, Switzerland", explains Sándor Szücs, current Hungarian MD. “We perform the complete assembly, complying obviously with the Swiss quality standards!”
LEMO has never stopped developing the Hungarian subsidiary’s potential and currently employs 250 people.

 

Brass
0 t
Plastic granules
0 t
Plastic bars
0 km
redel_building_outside

Lonay production site, Switzerland

Specialised in fibre optic connector assembly, R&D automation and mechanics

Three main operations share the former LEMO building in Lonay: fibre optic connector assembly, LEMO Mechanics and R&D Automation. 
A clean room is specially dedicated to fibre optic assembly.