CONNECTED magazine n°19

Fake LEMO, real trouble
Compared with other areas of technology, the connector industry is still relatively unaffected by counterfeiting. However, LEMO has seen an increase in the number of cases and is acting accordingly, to protect its customers’ equipment as well as its own reputation.

LEMO proud winner of 2023 Gold LEAP Awards
Each year, Design World magazine presents LEAP (Leadership in Engineering Achievement Program) Awards to celebrate the most innovative and forward-thinking products serving the design engineering space.

LEMO UK renews ISO 13485 certification for medical device quality management
LEMO UK is pleased to announce the successful renewal of its ISO 13485 certification, a globally recognised standard for quality management systems within the medical device industry.

LEMO selects Oracle Fusion Cloud Applications
LEMO is delighted to partner with Oracle on our digital transformation journey to increase productivity and foster innovation.

New multi coaxial model with High frequency performance
LEMO is thrilled to announce the expansion of its field-proven M Series with a new multi coaxial configuration, named LM.232, available in size LM with up to 12x coaxial contacts. These new plugs and fixed sockets have been specifically designed to satisfy the most stringent high frequency connection requirements under very demanding environmental conditions.This new insert configuration integrate

CONNECTED N°19 IS OUT!
Discover Disney’s « The Lion King », underwater wireless networks, the Paris Opera House and much more!