The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Number of contacts Low Voltage
- 16
- Contact Termination Low voltage
- Crimp
- R (max)
- 8.5 mOhm
- Insert configuration value
- SP.M16 - 16 Low V.
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 3 A
- Test voltage contact-contact
- 1.88 (kV DC)
- Max. Conductor
- 0.09 mm^2 (AWG 28)
- Min. Conductor
- 0.035 mm^2 (AWG 32)
- Air clearance
- 0.8 mm
- Creepage distance
- 0.8 mm
- Bucket Dia.
- 0.45 mm (0.0177in)
- Contact Dia.
- 0.5 mm (0.0196in)
- Wire Size/AWG
- 32 - 28
- Gender
- Standard
Form & Material
- Shell style / Model id
- SL_.SP - Fixed socket, key (N) or keys (P, S and T), nut fixing, grey front nut
- Socket / Receptacle
- Fixed Panel Front Mounted
- Housing material
- Proprietary sulfone, grey
- Locking system
- Push-pull
- Keying
- 3 keys (alpha=0, gamma=30, plug: male contacts, receptacle: female contacts)
- Colour
- Grey
- Variant
- Grey front nut
- Weight
- 5.33 g
Environment
- Technical domain
- Medical
- Environmental sealing (IP rating)
- IP50
- Endurance
- >5000 mating cycles
- Temperature range
- -50°C / +170°C
- Steam sterilization
- > 100 times
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
- Jacket cable outside diameter [mm]
- 1.00 - 12.60 mm
主要功能
- 适用于室内/受保护和户外环境
- 专利插拔自锁
- 定位销系统和颜色编码
- 采用轻质独特的PPSU材料
- 耐化学品和灭菌
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现