您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
- 首页
- Solutions
- REDEL (塑料)
- REDEL P - Push-Pull
- CNH.H02.GLAS
Electrical Configuration
- Number of contacts High Voltage
- 2
- Contact Termination High voltage
- Solder
- Insert configuration value
- 2P.H02 - 2 High Voltage
- Insulator
- L: PEEK and polyamide for male solder contacts
- Rated current
- 11 A
- Test voltage contact-contact
- 17.96 (kV DC)
- Air clearance
- 8.9 mm
- Creepage distance
- 8.9 mm
- Gender
- Reverse Gender
- Important recommendation
- The use of potting type Epoxy or / and adhesive-lined heatshrink tubes (not provided with the connector) over each termination is necessary to achieve the indicated Air Clearance and Creepage distance values as well as the indicated Test voltage.
Form & Material
- Shell style / Model id
- CN - Fixed receptacle, nut fixing, watertight (IP 66)
- Socket / Receptacle
- Fixed Panel Front Mounted
- Housing material
- PSU (Polysulfone), grey
- Locking system
- Push-pull
- Keying
- H: 3 keys (alpha=0, gamma=80, Plug: female contacts, Receptacle: male contacts)
- Colour
- Grey - Orange
- Variant
- Front flange orange
- Weight
- 4.18 g
Environment
- Technical domain
- Energy and Industrial, Medical, Test and Measurement, Transportation, Aerospace and UAV
- Environmental sealing (IP rating)
- IP66
- Endurance
- >5000 mating cycles
- Temperature range
- -50°C / +150°C
- Steam sterilization
- Fully sterilizable (Steam, Gamma, ETO) following our protocols and tests in line with ISO 11134 and IEC 60601-1 standards. For more details on sterilization methods and cycles, please contact us
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
- Fixation type
- Cable collet
Technical plans



尺寸
N | a maxi | |
---|---|---|
mm. | 26.6 | 2.5 |
in. | 1.05 | 0.1 |
REDEL P - Push-Pull

主要功能
- 室内/受保护环境(IP50/IP64)
- 插拔自锁
- 定位销和颜色编码
- 轻便且可完全灭菌
- 可一次性使用

联系我们

您有挑战性项目吗?
无论环境多么恶劣,雷莫(LEMO)都可以提供现成的连接解决方案。
我们始终面临着各种挑战,但也因此不断创新。我们随时准备好听取您的需求,并迅速为您提供定制服务。真诚期待您的联系,让我们共同推动您的项目取得成功。