The store will not work correctly in the case when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Electrical Configuration
Nb of contacts Coax
1
Contact Termination Coax - Conductor fixing
Solder
Contact Termination Coax – Screen fixing
Cable collet
R (max)
6.1 mOhm
Insert configuration value
0.25 - 1 Coax (50 Ohm)
Insulator
T: PTFE
Rated current
4 A
Impedance
50 Ohm
OHM
50
VSWR
1.09 + 0.11 * f/GHz
Vtest
2100 V (AC), 3000 V (DC)
Test voltage
2.1 kV (rms)
Cable type
RG 174 A/U
Bucket Dia.
0.6 mm (0.024in)
Contact Dia.
0.7 mm (0.028in)
Form & Material
Shell style / Model id
PCA - Free receptacle with cable collet
Socket / Receptacle
Free
Housing material
Brass (nickel plated [SAE AMS QQ N 290]) shell, collet nut, latch sleeve and mid pieces
Locking system
Push-pull
Keying
Circular, female
Colour
Grey
Variant
Nut for fitting a bend relief
Weight
4.28 g
Environment
Environmental sealing (IP rating)
IP50
Endurance
5000 mating cycles
Temperature range
-55°C / +260°C (max. temperature valid for short periods of use.)
F ret (min)
100 N
Salt Spray Corrosion
>144 hr
Cable fixation
Cable termination protection
For cable bend relief
Fixation type
Cable collet
Jacket cable outside diameter [mm]
2.80 - 3.10 mm
Dimensiones
A
L
S2
mm.
6.5
32.5
6
in.
0.26
1.28
0.24
Conector circular miniatura
Entornos interiores/protegidos (IP50)
Sistema de enclavamiento Push-Pull
Configuraciones de contactos coaxiales
Características principales
Conector circular miniatura
Entornos interiores/protegidos (IP50)
Sistema de enclavamiento Push-Pull
Configuraciones de contactos coaxiales
Servicio de montaje de cables
Reciba los mismos montajes de cables de alta calidad que espera de los conectores push-pull de LEMO.
Descubra
Chat with us , powered by LiveChat