
- Inicio
- Solutions
- ORIGINALS
- T - Small Outdoor keyed
- EGG.0T.304.CLV
Electrical Configuration
- Number of contacts Low Voltage
- 4
- Contact Termination Low voltage
- PCB - Elbow
- R (max)
- 6.1 mOhm
- Insert configuration value
- T.304 - 4 Low Voltage
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Vtest (contact-contact)
- 850 V (AC), 1200 V (DC)
- Vtest (contact-shell)
- 700 V (AC), 1000 V (DC)
- Contact Dia.
- 0.7 mm (0.028in)
- Gender
- Standard
Form & Material
- Shell style / Model id
- EG - Fixed receptacle, nut fixing
- Socket / Receptacle
- Fixed Panel Front Mounted
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Push-pull
- Keying
- G: 1 key (alpha=0, plug: male contacts, receptacle: female contacts)
- Colour
- Grey
- Weight
- 5 g
Environment
- Technical domain
- Energy and Industrial, Test and Measurement
- Environmental sealing (IP rating)
- IP68
- Endurance
- >3000 mating cycles
- Temperature range
- -55°C / +200°C (max. temperature valid for short periods of use.)
- Climatical Category
- 50/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Resistance to vibration
- 15 g [10 Hz - 2000 Hz]
- Shock Resistance
- 100 g [ 6 ms]
- Salt Spray Corrosion
- >1000 hr
Technical plans



Dimensiones
A | B | e | E | L | M | N | S1 | S2 | |
---|---|---|---|---|---|---|---|---|---|
mm. | 12 | 12.5 | M9x0.6 | 6 | 21 | 1.5 | 19.1 | 8.2 | 11 |
in. | 0.47 | 0.49 | 0.24 | 0.83 | 0.06 | 0.75 | 0.32 | 0.43 |
CAD

- IP68
- Push-Pull & Break Away Latching system
- Miniature design
- Robust Multi-Keying system
Download 3D draw - Traceparts
Download 3D draw - PARTcommunity
For proprietary reasons, our customer models are simplified and show the external features only. The internal geometry is not depicted. These 3D models are for modeling and rendering purposes only. Please use the 2D pdf and/or catalog dimensions for design and inspection purposes. Also, we are using a generic part numbering scheme using "Z" in place of missing information on the model.


Reciba los mismos montajes de cables de alta calidad que espera de los conectores push-pull de LEMO.

¿Tiene un
proyecto
desafiante?
Por muy duro que sea el entorno, LEMO tiene una solución lista para que la ponga en práctica hoy mismo.
Si no es así, prometemos innovar sin descanso y desarrollar una para usted.
Tómese un momento para ponerse en contacto con nosotros y describirnos su proyecto, especificaciones técnicas y plazos. Estamos a la espera y deseando tener noticias suyas -y sumar su empresa a nuestros miles de clientes, socios y empleados satisfechos desde hace tiempo- muy pronto.