2024-12-04
M Series update: Enhanced coaxial contacts for expanded frequency ranges
We’re pleased to announce significant updates to our M Series offering, providing you with even greater flexibility and performance for your applications. The following changes have been made:
• A new 50-Ohm coaxial contact (Type C) has been added to configuration 2M.X04, now supporting frequencies up to 6 GHz.
• The performance of the 75-Ohm coaxial contact (Type C) has been enhanced to support frequencies up to 25 GHz.
• Tooling and cable assembly instructions are now included with coaxial contacts to ensure seamless integration.
These updates are part of our commitment to enhancing the M Series and providing our customers with an even broader selection of coaxial contacts with extended frequenc range capabilities.
For more information and to view the updated catalogue, click here