2015-09-08
M series connectors with anodised surface treatment
Anodising the aluminium M series enhances the choice of available colours. The bright colours can be applied to one of the 37 connector models available in 8 different sizes and remain visible after extensive use in harsh environments.
Based on LEMO’s M series connector, it remains IP68 compliant and it's rugged design is conceived for use in high vibration environments. The product includes gasket and sealing options that are oil and fuel resistant. Its compact design is ideal for space saving.
These connectors are designed for use in the motorsport world for easy and quick identification but specific applications can include: on board electronic systems, test equipment, portable and radio systems or automotive wire harness.
Accepting cable diameters ranging from 2.8 mm to 14mm, this series is available in multipole from 2 to 114 pins with crimp contacts or PCB contacts as well as hybrid low current/ high current contacts or with fibre optic contacts. These connectors are designed for use with non-shielded cables.